
Danfoss Hansen
16G
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16G
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General Pneumatics, Construction, Industrial Plants, Fluid transfer |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure | 8000 Psi |
| Certification(s) | ISO 6150 Series BA-A-59439 |
| Compliance(s) | US Industrial Interchange, A-A-59439 |
| Connection style | Manual Connect |
| End gender 1 | Male |
| End gender 2 | Male |
| End type 1 | Push to Connect |
| End type 2 | Line/Hose/Tube |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Zinc Trivalent |
| Flow rate | 179 gal/min |
| Fluid compatibility | Compressed air, gases and liquids |
| Hose ID | .25 |
| Internal connection type | Ball Lock |
| Item type | Male Half |
| Latch type | Push/pull |
| Media | Pneumatic |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | .5 in |
| Product Length/Depth | 2.22 in |
| Product material | Carbon Steel |
| Product Type | Quick Disconnect Couplings |
| Product Volume | .555 in³ |
| Product Weight | .128 lb |
| Product Width | .5 in |
| Safety locking mechanism | Sleeve lock |
| Seal material | Buna-N |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | FF Series |
| UPC | 678146097170 |
| Valve type | 1 way |
| Working pressure | 2000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |