Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End Type 1 | Male 37 degree |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.690 |
Hex size 2 MM | 42.926 |
Hose cut off factor IN | 1.710 |
Hose cut off factor MM | 43.434 |
Hose size | -16 |
Inside diameter IN | 0.8100 |
Inside diameter MM | 20.5740 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789320988 |