Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.512 | |
| A dimension MM | 13.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.007-14-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -14 | -14 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.551 | |
| Inside diameter MM | 13.995 | |
| Product height in | 1.188 | |
| Product height mm | 30.175 | |
| Product length in | 0.511 | |
| Product length mm | 12.979 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.188 | |
| Product width mm | 30.175 |
