Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.512 | |
| A dimension MM | 13.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.007-16-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.629 | |
| Inside diameter MM | 15.977 | |
| Product height in | 1.185 | |
| Product height mm | 30.099 | |
| Product length in | 0.511 | |
| Product length mm | 12.979 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.185 |
