Product specifications
Characteristic | Value |
|---|---|
| added value by cross port | N/A |
| Describes displacement | N/A |
| factor used for pricing | N/A |
| Index of valve plate | N/A |
| leading prod price dependency | N/A |
| Rotation | N/A |
| Rotation | N/A |
| Size/Dimensions | L12.6XW12.6XH0.4 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Volume | 63.504 Cubic centimeter |
| Proposition 65 | Cancer and Reproductive Harm |