Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.925 | |
| A dimension MM | 23.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.023-57-32.1 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -57 | -57 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.976 | |
| Inside diameter MM | 50.190 | |
| Product height in | 2.812 | |
| Product height mm | 71.425 | |
| Product length in | 0.925 | |
| Product length mm | 23.495 | |
| Product width in | 2.812 | |
| Product width mm | 71.425 |