Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.924 |
| Inside diameter MM | 23.470 |
| Item type | O-Ring |
| Outside diameter IN | 1.0270 |
| Outside diameter MM | 26.0858 |
| Product height in | 1.027 |
| Product height mm | 26.086 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.027 |
| Product width mm | 26.086 |
| Thickness IN | 0.1030 |
| Thickness MM | 2.6200 |