Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.102 | |
| A dimension MM | 28.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.083-25.2 | |
| Compatible hose ID IN | 1.560 | |
| Compatible hose ID MM | 39.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -25 | -25 |
| Inside diameter IN | 0.984 | |
| Inside diameter MM | 24.994 | |
| Product height in | 1.297 | |
| Product height mm | 32.944 | |
| Product length in | 1.102 | |
| Product length mm | 27.991 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.297 | |
| Product width mm | 32.944 |