
Danfoss
172X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
172X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/4 IN |
| End Size 3 | 1/4 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| End Type 3 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 3 | .6875 in |
| Item type | Line/Hose/Tube /Line/Hose/Tube /Line/Hose/Tube Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.27 in |
| Product Length/Depth | 2.68 in |
| Product material | Brass |
| Product Type | Male Branch Tee |
| Product Volume | .34 in³ |
| Product Weight | .1 lb |
| Product Width | .1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 3 | 1/4-18 |
| Trade Name | Compression |
| Tube OD 1 | .38 in |
| Tube OD 2 | .38 in |
| Tube OD 3 | .34 in |
| UNSPSC | 40183100 |
| UPC | 725975031933 |