CARVE OUT
174-0066-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
174-0066-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 4.280 |
| Product height mm | 108.712 |
| Product length in | 7.630 |
| Product length mm | 193.802 |
| Product width in | 4.280 |
| Product width mm | 108.712 |
| Sub brand | Char-Lynn |