Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.378 | |
| A dimension MM | 35.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.502-18-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -18 | -18 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.283 | |
| Hose cut off factor MM | 7.188 | |
| Hose size | -8 | -8 |
| Inside diameter MM | 10.033 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 1.378 | |
| Product length mm | 35.001 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | SOCKETLESS | Socketless |