Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.535 | |
| A dimension MM | 38.989 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.506-6-5 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.055 | |
| Hose cut off factor MM | 26.797 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.535 | |
| Product length mm | 38.989 | |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | PTFE CRIMP | PTFE Crimp |