Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.579 | |
| A dimension MM | 65.507 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.180 | |
| Backup hex size MM | 30.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-20-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.180 | |
| End size 1 | -20 | -20 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.350 | |
| Hose cut off factor MM | 34.290 | |
| Hose size | -10 | -10 |
| Inside diameter MM | 13.208 | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 2.579 | |
| Product length mm | 65.507 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |