Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.957 | |
| A dimension MM | 100.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.588-16-16P | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.625 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.795 | |
| Hose cut off factor MM | 70.993 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.828 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 3.957 | |
| Product length mm | 100.508 | |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |