Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.732 | |
| A dimension MM | 69.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End size 1 | -10 | -10 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 IN | 0.875 | |
| Hex size 2 MM | 22.000 | |
| Hose cut off factor IN | 2.062 | |
| Hose cut off factor MM | 52.375 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.232 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 100R2 REUSABLE | 100R2 Reusable |