Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.071 | |
| A dimension MM | 78.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.180 | |
| Backup hex size MM | 30.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.698-16-8 | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.180 | |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.988 | |
| Hose cut off factor MM | 50.495 | |
| Hose size | -8 | -8 |
| Inside diameter MM | 10.008 | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 3.071 | |
| Product length mm | 78.003 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |