CARVE OUT
177-0086-005
Tools177-0086-005 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.080 |
| Product height mm | 154.432 |
| Product length in | 11.550 |
| Product length mm | 293.370 |
| Product width in | 5.820 |
| Product width mm | 147.828 |
| Sub brand | Char-Lynn |