CARVE OUT
177-0094-005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
177-0094-005
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 6.080 | |
| Product height mm | 154.432 | |
| Product length in | 12.460 | |
| Product length mm | 316.484 | |
| Product width in | 5.820 | |
| Product width mm | 147.828 | |
| Sub brand | CHAR-LYNN | Char-Lynn |