
CARVE OUT
177-0142-005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
177-0142-005
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 6.800 |
| Product height mm | 172.720 |
| Product length in | 12.150 |
| Product length mm | 308.610 |
| Product width in | 5.820 |
| Product width mm | 147.828 |
| Sub brand | Char-Lynn |