Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
179852
OCST 1 04 10 161-00145-00
179852
Tools
Add to comparison
Add to comparison
179852
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.125
Product height mm
79.375
Product length in
3.500
Product length mm
88.900