OCST 1 06 10 161-00146-00-product-details

OCST 1 06 10 161-00146-00

179853


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in3.125
Product height mm79.375
Product length in3.500
Product length mm88.900