Danfoss Char-Lynn
185-2397-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
185-2397-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | MTB149EA24AE00A0000000000AA00B | |
| Product Height | 3.38 in | |
| Product Length/Depth | 10.71 in | |
| Product Type | Spool Geroler | |
| Product Volume | 125.251 in³ | |
| Product Weight | 14.7 lb | |
| Product Width | 3.46 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | T Series with Brake |