Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.960 | |
| A dimension MM | 49.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.440 | |
| Backup hex size MM | 11.176 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 185296-5S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.770 | |
| Drop dimension MM | 19.6 | |
| End connection hex size IN | 0.630 | |
| End connection hex size MM | 16.002 | |
| End connection torque | 15-16 LB-FT(20-22 NM) | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.750 | |
| Hose cut off factor MM | 19.050 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.180 | |
| Inside diameter MM | 4.572 | |
| Product height in | 1.380 | |
| Product height mm | 35.052 | |
| Product length in | 2.270 | |
| Product length mm | 57.658 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.630 | |
| Product width mm | 16.002 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |
