Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.670 | |
| A dimension MM | 67.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.630 | |
| Backup hex size MM | 16.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 185297-8-6S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.550 | |
| Drop dimension MM | 14.0 | |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.330 | |
| Hose cut off factor MM | 33.782 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.200 | |
| Inside diameter MM | 5.080 | |
| Product height in | 1.290 | |
| Product height mm | 32.766 | |
| Product length in | 3.110 | |
| Product length mm | 78.994 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Series | 100R5 CRIMP | 100R5 Crimp |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
