Aeroquip by Danfoss
188-185215-80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-185215-80
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 5 in | |
| Compatible hoses | 2758 | |
| Construction style | Reusable | |
| Drop dimension | 8.77 | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose cut-off factor | 4.88 in | |
| Hose dash size | -80 | |
| Inside diameter | 4.34 in | |
| Item type | Nipple | |
| Outside diameter | 5.68 in | |
| Product Diameter | 5.6 in | |
| Product Height | 11.57 in | |
| Product Length/Depth | 11.57 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 753.659 in³ | |
| Product Weight | .01 lb | |
| Product Width | 5.63 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 185215 Series |