Aeroquip by Danfoss
188-72462-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-72462-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Female | |
| End type 1 | Braze | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Inside diameter | 2.121 in | |
| Item type | Tailpieces | |
| Outside diameter | 3.25 in | |
| Product Diameter | 3.25 in | |
| Product Height | 3.25 in | |
| Product Length/Depth | 1.67 in | |
| Product material | Nickel-Aluminum Bronze Casting | |
| Product Type | Marine Military | |
| Product Volume | 17.639 in³ | |
| Product Width | 3.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 72462 Series |