
Aeroquip by Danfoss
188-74048-3-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188-74048-3-48
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Product Diameter | 8.125 in | |
| Product Height | 8.12 in | |
| Product Length/Depth | .953 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 62.874 in³ | |
| Product Weight | .01 lb | |
| Product Width | 8.125 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 74048 Series |