![Danfoss Plastic Products Universal Tee 1900 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318781%2FID463022680326-0101_preview.jpg&w=1920&q=75)
Danfoss
1900
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1900
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Danfoss | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product material | Plastic | |
| Product Type | Universal Tee | |
| Product Weight | .016 lb | |
| Product Width | .38 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | Plastic Products | |
| UPC | 639789260208 | |
| Working temperature - max | 350 °F | |
| Working temperature - min | -40 °F |