Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.240 | |
| A dimension MM | 56.896 | |
| Angle shape | 52 DEGREE | 52 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 19.010-15.1 | |
| Compatible tube OD IN | 0.59 | |
| Compatible tube OD MM | 15.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.094 | |
| Drop dimension MM | 27.79 | |
| Hose size | -15 | -15 |
| Inside diameter IN | 0.531 | |
| Inside diameter MM | 13.487 | |
| Product height in | 1.094 | |
| Product height mm | 27.788 | |
| Product length in | 2.240 | |
| Product length mm | 56.896 | |
| Product width in | 0.590 | |
| Product width mm | 14.986 |