Aeroquip by Danfoss
190414-16S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190414-16S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 30 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 2766, 2781, FC1951 | |
| Construction style | Reusable | |
| Drop dimension | .5 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.56 in | |
| Hose dash size | -16 | |
| Inside diameter | .82 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.47 lb | |
| Product Height | 1.33 in | |
| Product Length/Depth | 4.61 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 8.155 in³ | |
| Product Weight | 1.47 lb | |
| Product Width | 1.33 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 190414 Series |