Aeroquip by Danfoss
191000-6S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
191000-6S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 2766, 2781, FC1951 | |
| Construction style | Reusable | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .62 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | .38 in | |
| Hose dash size | -6 | |
| Inside diameter | .31 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.15 in | |
| Product Length/Depth | 2.22 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 2.553 in³ | |
| Product Weight | .26 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 191000 Series |