Danfoss Char-Lynn
193-0389-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
193-0389-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design code | 01 | |
| Drain Port Dimension | G 1/4, G 1/4 pilot control port, Optional G 1/4 drain port for pilot operated normally low speed | |
| Dust seal | Standard | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 244.3 [14.91] | |
| Hydraulic valve function | None | |
| Main port dimension | G 1/2, 4 x M10 x 1.5-6H block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | M22149AC02AD0200010000000ABAAA | |
| Model Code | M22149AC02AD0200010000000ABAAA | |
| Motor function | Two-speed motor | |
| Motor Series | 2000 Series | |
| Motor Size | 245 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A | |
| Mounting flange type | 2 Bolt - A | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Painted, Black, Low gloss | |
| Painted | Yes | |
| Product Height | 5.39 in | |
| Product Length/Depth | 11.43 in | |
| Product Type | Disc Geroler | |
| Product Volume | 295.717 in³ | |
| Product Weight | 34 lb | |
| Product Width | 4.8 in | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | Square key, 5/16 x 1 1/4 inch | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | 2000 Series | |
| Valve system | Disc valve with valve drive |