![Danfoss Plastic Products Y Connector 1932 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318793%2FID463022680332-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
1932-BG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1932-BG
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Weatherhead by Danfoss |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| End Type 3 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Line/Hose/Tube /Line/Hose/Tube /Line/Hose/Tube Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.14 in |
| Product Length/Depth | 1.84 in |
| Product material | Nylon |
| Product Type | Y Connector |
| Product Volume | .399 in³ |
| Product Weight | .006 lb |
| Product Width | .19 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 3 | NA |
| Trade Name | Plastic Products |
| Working temperature - max | 350 °F |
| Working temperature - min | -40 °F |