![Danfoss Plastic Products Y Connector 1932 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318793%2FID463022680332-0101_preview.jpg&w=1920&q=75)
MISC PLASTIC Y Connector
1936
Catalog item:
1936
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Brass and other adapters
1936
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1936 |
| Item type | Adapter-tee |
| Product height in | 1.110 |
| Product height mm | 28.194 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Thread sealant | No |
| Working temp max C | 177 |
| Working temp max F | 350 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975712382 |