![Danfoss Plastic Products Y Connector 1932 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318793%2FID463022680332-0101_preview.jpg&w=1920&q=75)
Danfoss
1937
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1937
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Danfoss | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| End Type 3 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | Line/Hose/Tube /Line/Hose/Tube /Line/Hose/Tube Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.32 in | |
| Product Length/Depth | 2.13 in | |
| Product material | Nylon | |
| Product Type | Y Connector | |
| Product Volume | .872 in³ | |
| Product Weight | .009 lb | |
| Product Width | .31 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 3 | NA | |
| Trade Name | Plastic Products | |
| UPC | 725975723777 |