Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.489 |
| Inside diameter MM | 12.421 |
| Item type | O-Ring |
| Outside diameter IN | 0.592 |
| Outside diameter MM | 15.037 |
| Product material | Buna-N (nitrile) |
| Thickness IN | 0.103 |
| Thickness MM | 2.620 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |