![Hose Fittings 1A10DS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213325%2FID432872266489-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
1A16DS12C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | 1.417 in |
| Hose cut-off factor | 1.19 in |
| Hose dash size | -12 |
| Inside diameter | .55 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.563 in |
| Product Diameter | 1.56 in |
| Product Height | 1.56 in |
| Product Length/Depth | 2.37 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 5.768 in³ |
| Product Width | 1.56 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M30X2 |
| Trade Name | 1A Series |