Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.843 |
| A dimension MM | 97.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20JF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | JIS Kawasaki, Komatsu swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.813 |
| Hex size 2 MM | 46.037 |
| Hose cut off factor IN | 2.287 |
| Hose cut off factor MM | 58.100 |
| Hose size | -20 |
| Inside diameter IN | 1.047 |
| Inside diameter MM | 26.600 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | G 1 1/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180438 |
