Aeroquip by Danfoss
1A32FL32C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1A32FL32C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose cut-off factor | 2.55 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.75 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 3.22 in | |
| Product Diameter | 3.22 in | |
| Product Height | 3.22 in | |
| Product Length/Depth | 4.6 in | |
| Product material | Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 47.695 in³ | |
| Product Width | 3.22 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1A Series |