Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.949 | |
| A dimension MM | 24.105 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A4SV | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.461 | |
| Inside diameter MM | 11.709 | |
| Product height in | 0.882 | |
| Product height mm | 22.403 | |
| Product length in | 0.949 | |
| Product length mm | 24.105 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.882 | |
| Series | 1A/Z SERIES | 1A/Z Series |
![Hose Fittings 1A10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213315%2FID432872225475-0101_preview.jpg&w=1920&q=75)