Aeroquip by Danfoss
1AA12MJ12TZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1AA12MJ12TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Brand | Aeroquip by Danfoss | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Item type | Fitting Assembly | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Weight | .45 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1A Series |