Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.430 |
A dimension MM | 61.600 |
Angle shape | Straight |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End Type 1 | Male 37 degree |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 1 | -12 |
Finish plating | Zinc plating |
Hex size 2 MM | 29.0 |
Hose cut off factor IN | 1.430 |
Hose cut off factor MM | 36.200 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.290 |
Product height mm | 32.766 |
Product length in | 2.590 |
Product length mm | 65.786 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread size 1 | 1 1/16-12 UN |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146125767 |