Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.900 |
| Angle shape | Straight |
| Backup hex size MM | 29.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12MP12C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.800 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | 316 Stainless steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125798 |
