Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.380 |
A dimension MM | 111.300 |
Angle shape | 90 Degree |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 2.210 |
Drop dimension MM | 56.1 |
End Type 1 | Female ORFS swivel |
End connection torque | 92-100 lb-ft(125-136 Nm) |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.870 |
Hose cut off factor MM | 72.900 |
Hose size | -16 |
Inside diameter IN | 0.810 |
Inside diameter MM | 20.600 |
Product height in | 3.580 |
Product height mm | 90.932 |
Product length in | 5.030 |
Product length mm | 127.760 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread size 1 | 1 7/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146126078 |