Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.120 |
A dimension MM | 130.100 |
Angle shape | 90 Degree |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
Drop dimension IN | 5.090 |
Drop dimension MM | 129.30 |
End Type 1 | Female ORFS swivel |
End connection torque | 125-140 lb-ft(170-190 Nm) |
End size 1 | -20 |
Finish plating | Zinc plating |
Hose cut off factor IN | 3.570 |
Hose cut off factor MM | 90.600 |
Hose size | -20 |
Inside diameter IN | 1.020 |
Inside diameter MM | 26.000 |
Product height in | 6.870 |
Product height mm | 174.498 |
Product length in | 6.230 |
Product length mm | 158.242 |
Product material | Carbon steel |
Product width in | 2.410 |
Product width mm | 61.214 mm |
Series | 1A/Z Series |
Thread size 1 | 1 11/16-12 UN |
Working pressure max BAR | 310 |
Working pressure max PSI | 4500 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146180698 |