Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.640 |
A dimension MM | 92.500 |
Angle shape | Straight |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
End Type 1 | Female ORFS swivel |
End connection torque | 150-165 lb-ft(204-224 Nm) |
End size 1 | -24 |
Finish plating | Dura-Kote |
Hex size 2 MM | 50.000 |
Hose cut off factor IN | 2.080 |
Hose cut off factor MM | 53.000 |
Hose size | -20 |
Inside diameter IN | 1.050 |
Inside diameter MM | 26.600 |
Product height in | 2.590 |
Product height mm | 65.786 |
Product length in | 4.390 |
Product length mm | 111.506 |
Product material | Carbon steel |
Product width in | 2.410 |
Product width mm | 67.214 mm |
Series | 1A/Z Series |
Thread size 1 | 2-12 UN |
Working pressure max bar | 276.00 |
Working pressure max psi | 4000.00 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146180773 |