Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.310 |
| A dimension MM | 135.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24FRA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 27.00 |
| End connection torque | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.760 |
| Hose cut off factor MM | 95.500 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 3.970 |
| Product height mm | 100.838 |
| Product length in | 7.190 |
| Product length mm | 182.600 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
| Thread size 1 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180780 |
