Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.150 |
A dimension MM | 54.700 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End Type 1 | Female 45 degree swivel |
End size 1 | -6 |
Finish plating | Dura-Kote |
Hex size 2 MM | 17.0 |
Hose cut off factor IN | 1.310 |
Hose cut off factor MM | 33.400 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.070 |
Product height mm | 21.178 |
Product length in | 2.310 |
Product length mm | 58.674 |
Product material | Carbon steel |
Product width in | 1.070 |
Product width mm | 27.178 mm |
Series | 1A/Z Series |
Thread size 1 | 5/8-18 UNF |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146127297 |