Aeroquip by Danfoss
1AR20FR20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
1AR20FR20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 2661(–12 thru –32), FC310, FC510, FC579, FC611, FC619 (–12 thru –32), FC639/FC839B, FC693, FC735, FC849/FC849B, GH120, GH194, GH195, GH663, GH681–6, GH781, GH793 |
| Compatible tube OD | 1.25 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.88 in |
| Hex Size 2 | 1.75 in |
| Hose cut-off factor | 2.33 in |
| Hose dash size | -20 |
| Inside diameter | 1.02 in |
| Item type | Fitting Assembly |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | .01 lb |
| Packaged Width | 4 in |
| Product Height | 2.12 in |
| Product Length/Depth | 4.47 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 20.09 in³ |
| Product Weight | 1.44 lb |
| Product Width | 2.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 11/16-12 |
| Trade Name | 1A Series |
| UPC | 678146170279 |