Winner by Danfoss
1B-04(D1.5)Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B-04(D1.5)Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | BSPP | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | BSPP Male/BSPP Male Straight Adapter | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1B Series |